Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.5093 - $1.8758 | 4585 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
20
|
||
| $0.4563 - $6.0101 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
Polished
|
19
|
||
| $3.1539 - $41.7855 | 488 In stock |
|
Black
|
Textured
|
7-14
|
||
| $0.1112 - $0.6953 | Request the lead time here |
|
Black
|
|
18
|
||
| $0.1404 - $0.8787 | 17500 In stock |
|
Black
|
|
18
|
||
| $0.1788 - $1.1177 | 10430 In stock |
|
Black
|
|
18
|
||
| $0.3258 - $2.0372 | 2248 In stock |
|
Black
|
|
18
|
||
| $0.5913 - $2.1843 | 4984 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
20
|
||
| $0.2463 - $3.2544 | 20400 In stock |
|
White
|
Textured
|
10-12
|
||
| $0.2775 - $3.6852 | 197303 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.1586 - $2.2278 | 600 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.2652 - $3.50 | 23841 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.7005 - $9.2442 | 2500 In stock |
|
Black
|
Polished
|
11-19
|
||
| $3.85 - $54.3458 | 1310 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.211 - $2.969 | 159420 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.1787 - $1.115 | 5000 In stock |
|
Black
|
|
16
|
||
| $0.2717 - $1.6898 | Request the lead time here |
|
Black
|
|
16
|
||
| $0.3606 - $2.2569 | 7587 In stock |
|
Black
|
|
18
|
||
| $0.179 - $1.0919 | 4000 In stock |
|
Black
|
|
16-20
|
||
| $0.2652 - $3.50 | 2098 In stock |
|
White
|
Polished
|
11-19