Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.197 - $2.7515 | 11746 In stock |
0.500 in
12.7 mm
|
Black
|
Polished
|
18
|
||
| $0.2754 - $1.0211 | Request the lead time here |
0.563 in
14.3 mm
|
Black
|
Polished
|
19
|
||
| $0.2267 - $3.186 | Request the lead time here |
0.625 in
15.9 mm
|
Black
|
Polished
|
12
|
||
| $0.2088 - $2.9295 | 11900 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
16
|
||
| $0.2411 - $0.8883 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
Polished
|
20
|
||
| $0.372 - $1.3637 | 1394 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
14
|
||
| $0.2582 - $3.4262 | 12713 In stock |
0.874 in
22.2 mm
|
Black
|
Polished
|
14
|
||
| $0.1649 - $2.1795 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
20
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
15
|
||
| $0.2253 - $0.8306 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Polished
|
17
|
||
| $0.2583 - $0.9534 | 2475 In stock |
1.126 in
28.6 mm
|
Black
|
Polished
|
12
|
||
| $0.2583 - $0.9534 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
Polished
|
19
|
||
| $0.2918 - $3.857 | 3800 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
14
|
||
| $0.384 - $5.0927 | Request the lead time here |
1.374 in
34.9 mm
|
Black
|
Polished
|
14
|
||
| $0.5093 - $1.8758 | 2015 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
12
|
||
| $0.2996 - $1.2504 | 4490 In stock |
0.874 in
22.2 mm
|
Black
|
Polished
|
13
|
||
| $0.1844 - $0.6785 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
19
|
||
| $0.3327 - $4.3944 | 12831 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
14
|
||
| $0.1998 - $2.63 | 9945 In stock |
1.000 in
25.4 mm
|
Black
|
Polished
|
16
|
||
| $0.2253 - $0.8306 | 2550 In stock |
1 in
25.4 mm
|
Black
|
Polished
|
20