Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.841 - $11.8298 | 298 In stock |
|
Black
|
Textured
|
10-14
|
||
| $1.28 - $18.0032 | 2050 In stock |
|
Black
|
Textured
|
14-18
|
||
| $0.0951 - $1.341 | Request the lead time here |
|
Black
|
|
18
|
||
| $0.1281 - $1.6932 | 17500 In stock |
|
Black
|
|
18
|
||
| $0.2118 - $0.7812 | 15865 In stock |
0.375 in
9.5 mm
|
Black
|
Đánh bóng
|
19
|
||
| $0.2024 - $2.8454 | Request the lead time here |
0.500 in
12.7 mm
|
Black
|
Đánh bóng
|
21
|
||
| $0.1949 - $2.5653 | 253 In stock |
1.000 in
25.4 mm
|
Black
|
Đánh bóng
|
12
|
||
| $0.4713 - $1.7328 | 3454 In stock |
1 in
25.4 mm
|
Black
|
Đánh bóng
|
16
|
||
| $0.2177 - $0.8025 | Request the lead time here |
1 in
25.4 mm
|
Black
|
Đánh bóng
|
19
|
||
| $0.1904 - $2.6585 | 19707 In stock |
0.500 in
12.7 mm
|
Black
|
Đánh bóng
|
16
|
||
| $0.2238 - $2.9618 | 10578 In stock |
1.126 in
28.6 mm
|
Black
|
Đánh bóng
|
16
|
||
| $0.1593 - $2.1059 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Đánh bóng
|
20
|
||
| $0.3359 - $4.4543 | 3725 In stock |
1.252 in
31.8 mm
|
Black
|
Đánh bóng
|
16
|
||
| $0.2636 - $0.9701 | 13190 In stock |
0.625 in
15.9 mm
|
Black
|
Đánh bóng
|
15
|
||
| $0.1959 - $2.7518 | 14000 In stock |
0.625 in
15.9 mm
|
Black
|
Đánh bóng
|
18
|
||
| $0.4595 - $6.0501 | 2350 In stock |
1.5 in
38.1 mm
|
Black
|
Đánh bóng
|
14
|
||
| $0.2423 - $0.8922 | 135 In stock |
0.750 in
19.1 mm
|
Black
|
Đánh bóng
|
14
|
||
| $0.4409 - $5.8068 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
Đánh bóng
|
19
|
||
| $0.2819 - $3.7265 | 3800 In stock |
1.252 in
31.8 mm
|
Black
|
Đánh bóng
|
14
|
||
| $0.1781 - $0.6555 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Đánh bóng
|
19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue