Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.2114 - $2.985 | 2900 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
13
|
||
| $0.2706 - $1.0029 | 9990 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
17
|
||
| $0.2016 - $0.7418 | 8000 In stock |
0.625 in
15.9 mm
|
Black
|
Polished
|
22
|
||
| $0.2238 - $0.8234 | 6387 In stock |
0.750 in
19.1 mm
|
Black
|
Polished
|
16
|
||
| $0.147 - $2.0594 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
Polished
|
20
|
||
| $0.2682 - $3.5681 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
Polished
|
16
|
||
| $0.1949 - $2.5653 | 253 In stock |
1.000 in
25.4 mm
|
Black
|
Polished
|
12
|
||
| $0.3335 - $1.229 | 12411 In stock |
1.000 in
25.4 mm
|
Black
|
Polished
|
16
|
||
| $0.9981 - $3.6846 | Request the lead time here |
3 in
76.2 mm
|
Black
|
Polished
|
13
|
||
| $0.2314 - $3.0725 | 78564 In stock |
|
Black
|
Textured
|
10-12
|
||
| $0.5714 - $2.1105 | 975 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
18
|
||
| $0.2328 - $3.0725 | 33506 In stock |
|
Black
|
Textured
|
10-12
|
||
| $0.283 - $3.7613 | 95842 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.1199 - $1.5882 | 50258 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.196 - $2.7518 | 27670 In stock |
|
Black
|
Polished
|
11-19
|
||
| RDR111046A | $0.3864 - $5.1306 | 20016 In stock |
|
Black
|
Polished
|
11-19
|
|
| $0.1332 - $1.8752 | 140 In stock |
|
Black
|
Textured
|
16-20
|
||
| $0.1812 - $2.402 | 28556 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.246 - $3.4748 | 37695 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.544 - $7.6491 | 43739 In stock |
|
Black
|
Textured
|
11-19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue