Menu Search

Round Metric Load Bearing Glides

In production

These black, eroded-finish ABS glides are built for round metric tubing and are suitable for light to heavy-duty applications.

The press-fit design ensures a secure hold, which makes them ideal for a wide range of furniture and metal tubing applications.

  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Used in various applications, including furniture, construction, and industrial.
Material: ABS Colour: Black Series Code: SRANT

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability D H Maximum Wall Thickness View
$0.3545 - $0.5907 Request the lead time here
0.866 in
0.315 in
0.059 in
$0.4062 - $0.6771 Request the lead time here
0.984 in
0.433 in
0.059 in
$0.4179 - $0.6965 Request the lead time here
0.984 in
0.433 in
0.047 in
$0.3768 - $0.6281 Request the lead time here
1.102 in
0.394 in
0.059 in
$0.6441 - $1.0736 Request the lead time here
1.26 in
0.394 in
0.059 in
$0.621 - $1.035 Request the lead time here
1.378 in
0.394 in
0.079 in
$0.5796 - $0.966 Request the lead time here
1.496 in
0.394 in
0.059 in
  • of 3
Round Tube Insert 22.0 mm 8.0 mm 1.5 mm Black ABS

20599546

Price Range
$0.5907 - $0.3545

Stock Levels
Request the lead time here
Attributes
  • D
    0.866 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.059 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 25.0 mm 11.0 mm 1.5 mm Black ABS

20599584

Price Range
$0.6771 - $0.4062

Stock Levels
Request the lead time here
Attributes
  • D
    0.984 in
  • H
    0.433 in
  • Maximum Wall Thickness
    0.059 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 25.0 mm 11.0 mm 1.2 mm Black ABS

20599577

Price Range
$0.6965 - $0.4179

Stock Levels
Request the lead time here
Attributes
  • D
    0.984 in
  • H
    0.433 in
  • Maximum Wall Thickness
    0.047 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 28.0 mm 10.0 mm 1.5 mm Black ABS

20599638

Price Range
$0.6281 - $0.3768

Stock Levels
Request the lead time here
Attributes
  • D
    1.102 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.059 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 32.0 mm 10.0 mm 1.5 mm Black ABS

20599706

Price Range
$1.0736 - $0.6441

Stock Levels
Request the lead time here
Attributes
  • D
    1.26 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.059 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 35.0 mm 10.0 mm 2.0 mm Black ABS

20599768

Price Range
$1.035 - $0.621

Stock Levels
Request the lead time here
Attributes
  • D
    1.378 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.079 in
  • Colour
    Black
  • Finish
    Eroded
Round Tube Insert 38.0 mm 10.0 mm 1.5 mm Black ABS

20599775

Price Range
$0.966 - $0.5796

Stock Levels
Request the lead time here
Attributes
  • D
    1.496 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.059 in
  • Colour
    Black
  • Finish
    Eroded