Available in silver chrome and dark chrome finishes, these textured ABS glides fit round metric tubing. Suitable for light to heavy-duty applications.
The press-fit design ensures a secure hold, which makes them ideal for a wide range of furniture and metal tubing applications.
Material: ABS Colour: Chromed Dark, Chromed Silver Series Code: SR5723
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | t | h | Colour | D | View | |
|---|---|---|---|---|---|---|---|
| $1.0272 - $1.7121 | Request the lead time here |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
Chromed Silver
|
1.102 in
28.0 mm
|
||
| $1.0092 - $1.6821 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Chromed Silver
|
1.102 in
28.0 mm
|
||
| $1.0436 - $1.7393 | Request the lead time here |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
Chromed Dark
|
1.102 in
28.0 mm
|
||
| $1.2875 - $2.1459 | Request the lead time here |
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
Chromed Dark
|
1.496 in
38.0 mm
|
||
| $0.7268 - $1.2113 | Request the lead time here |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Chromed Silver
|
0.63 in
16.0 mm
|
||
| $1.0181 - $1.6968 | Request the lead time here |
0.047 in
1.2 mm
|
0.394 in
10.0 mm
|
Chromed Silver
|
1.102 in
28.0 mm
|
||
| $0.7382 - $1.2303 | Request the lead time here |
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
Chromed Dark
|
0.63 in
16.0 mm
|
||
| $1.803 - $3.0051 | Request the lead time here |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Chromed Dark
|
1.772 in
45.0 mm
|
||
| $0.9854 - $1.6424 | Request the lead time here |
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
Chromed Silver
|
1.102 in
28.0 mm
|
||
| $0.7176 - $1.196 | Request the lead time here |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Chromed Silver
|
0.63 in
16.0 mm
|
||
| $1.2968 - $2.1614 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Chromed Silver
|
1.496 in
38.0 mm
|
||
| $1.7747 - $2.9577 | Request the lead time here |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Chromed Silver
|
1.772 in
45.0 mm
|
||
| $1.2671 - $2.1119 | Request the lead time here |
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
Chromed Silver
|
1.496 in
38.0 mm
|
||
| $1.3178 - $2.1963 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Chromed Dark
|
1.496 in
38.0 mm
|
||
| $0.7292 - $1.2153 | Request the lead time here |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
Chromed Dark
|
0.63 in
16.0 mm
|
||
| $1.0254 - $1.7091 | Request the lead time here |
0.059 in
1.5 mm
|
0.394 in
10.0 mm
|
Chromed Dark
|
1.102 in
28.0 mm
|
||
| $1.0346 - $1.7243 | Request the lead time here |
0.047 in
1.2 mm
|
0.394 in
10.0 mm
|
Chromed Dark
|
1.102 in
28.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue