Menu Search

Round Inserts & Glides Steel Base

In stock

Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.

  • Material: HDPE
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Colour Insert Height Head Diameter View
$0.632 - $1.8571 Request the lead time here
Black
0.787 in
$1.0166 - $2.9974 Request the lead time here
Black
0.787 in
$0.9461 - $2.7888 Request the lead time here
Black
0.787 in
$0.6847 - $2.0126 Request the lead time here
Black
0.787 in
$0.964 - $2.8385 4500 In stock
Black
0.787 in
$1.3662 - $4.0259 Request the lead time here
Black
0.787 in
$0.5112 - $1.4958 685 In stock
Black
0.787 in
$1.0519 - $3.0852 Request the lead time here
Black
0.787 in
$0.4409 - $1.2899 Request the lead time here
Black
0.787 in
$0.4201 - $1.2402 Request the lead time here
Black
0.787 in
$0.4556 - $1.3403 2000 In stock
Black
0.787 in
$1.193 - $3.4966 Request the lead time here
Black
0.787 in
$1.3164 - $3.8786 Request the lead time here
Black
0.787 in
$1.1048 - $3.2323 4500 In stock
Black
0.787 in
$0.526 - $1.5486 1927 In stock
Black
0.787 in
$1.143 - $3.3497 Request the lead time here
Black
0.787 in
$1.4224 - $4.1726 687 In stock
Black
0.787 in
$0.6847 - $2.0126 Request the lead time here
Black
0.787 in
$1.2462 - $3.6731 Request the lead time here
Black
0.787 in
$0.7348 - $2.1689 Request the lead time here
Black
0.787 in
  • of 2
Threaded Insert - Compatible Outside Tube Diameter - 30.0 mm | 1.181 in ; Insert Height - 20.0 mm | 0.787 in

498565

Price Range
$1.8571 - $0.632

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498572

Price Range
$2.9974 - $1.0166

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 35.0 mm | 1.378 in ; Insert Height - 20.0 mm | 0.787 in

498570

Price Range
$2.7888 - $0.9461

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 32.0 mm | 1.26 in ; Insert Height - 20.0 mm | 0.787 in

498567

Price Range
$2.0126 - $0.6847

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 38.0 mm | 1.496 in ; Insert Height - 20.0 mm | 0.787 in

498571

Price Range
$2.8385 - $0.964

Stock Levels
4500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498581

Price Range
$4.0259 - $1.3662

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 25.0 mm | 0.984 in ; Insert Height - 20.0 mm | 0.787 in

498563

Price Range
$1.4958 - $0.5112

Stock Levels
685 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498575

Price Range
$3.0852 - $1.0519

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 20.0 mm | 0.787 in ; Insert Height - 20.0 mm | 0.787 in

498561

Price Range
$1.2899 - $0.4409

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 19.0 mm | 0.748 in ; Insert Height - 20.0 mm | 0.787 in

498560

Price Range
$1.2402 - $0.4201

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 20.0 mm | 0.787 in ; Insert Height - 20.0 mm | 0.787 in

498562

Price Range
$1.3403 - $0.4556

Stock Levels
2000 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498578

Price Range
$3.4966 - $1.193

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498580

Price Range
$3.8786 - $1.3164

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 40.0 mm | 1.575 in ; Insert Height - 20.0 mm | 0.787 in

498576

Price Range
$3.2323 - $1.1048

Stock Levels
4500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 25.0 mm | 0.984 in ; Insert Height - 20.0 mm | 0.787 in

498564

Price Range
$1.5486 - $0.526

Stock Levels
1927 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498577

Price Range
$3.3497 - $1.143

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 60.0 mm | 2.362 in ; Insert Height - 20.0 mm | 0.787 in

498582

Price Range
$4.1726 - $1.4224

Stock Levels
687 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 30.0 mm | 1.181 in ; Insert Height - 20.0 mm | 0.787 in

498566

Price Range
$2.0126 - $0.6847

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 50.0 mm | 1.969 in ; Insert Height - 20.0 mm | 0.787 in

498579

Price Range
$3.6731 - $1.2462

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert - Compatible Outside Tube Diameter - 32.0 mm | 1.26 in ; Insert Height - 20.0 mm | 0.787 in

498568

Price Range
$2.1689 - $0.7348

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Insert Height
    0.787 in
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in