| Quantity | Unit price |
|---|---|
| 100 - 499 | $1.9629 |
| 500 - 1799 | $0.7853 |
| 1800 - 7199 | $0.3569 |
| 7200 + | $0.339 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Height | 0.500 in |
|---|---|
| Inside Height | 12.7 mm |
| Colour | Black |
| Fitting Style | Push Fit |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue