| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.738 |
| 500 - 2999 | $0.2954 |
| 3000 - 11999 | $0.1343 |
| 12000 + | $0.1277 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Height | 19.1 mm |
|---|---|
| Inside Height | 0.752 in |
| Colour | Black |
| Fitting Style | Push Fit |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue