| Quantity | Unit price |
|---|---|
| 100 - 499 | $1.3805 |
| 500 - 1499 | $0.5525 |
| 1500 - 5999 | $0.251 |
| 6000 + | $0.2385 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Height | 1 in |
|---|---|
| Inside Height | 25.4 mm |
| Colour | Black |
| Fitting Style | Push Fit |
| Full Material | Elastomeric Polyethylene |
| Material | Elastomeric PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue