Menu Search

Round Ferrule - Tube Diameter 50.8 mm | 2.000 in ; Black

This Standard Round Ferrule Cap prevents wear on protruding bars and rods used in construction or industrial applications. Simple and quick to adjust by push fit and provide a neat finish to products manufactured from tubular steel. Black and made from LDPE material.
Item code:

FRD2000A

723 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 299 $3.3768
300 - 1499 $1.496
1500 + $1.3464
Standard pack: 300

Order in multiple of 25

Total price:

$3.38

1 x $3.3768

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us