Menu Search

Standard Flexible End Cap - Inside Diameter - 35.6 mm | 1.400 in ; Inside Height - 15.9 mm | 0.625 in ; Temperature Range - 60 °C | 140 °F

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C242B

7500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 149 $15.545
150 - 299 $7.7728
300 - 1499 $3.1154
1500 - 14999 $1.382
15000 - 29999 $1.3151
30000 + $1.2478
Standard pack: 1500

Order any quantity

Total price:

$15.55

1 x $15.545

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us