Menu Search

Standard Flexible End Cap - Inside Diameter - 17.8 mm | 0.700 in ; Inside Height - 15.9 mm | 0.625 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C19A

11906 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 499 $2.8107
500 - 1999 $1.1259
2000 - 9999 $0.50
10000 + $0.4499
Standard pack: 2000

Order in multiple of 25

Total price:

$70.27

25 x $2.8107

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us