Menu Search

Standard Flexible End Cap - Inside Diameter - 16.6 mm | 0.654 in ; Inside Height - 15.9 mm | 0.625 in ;

Flexible and durable cap that is suitable for a multitude of uses. Ideal for masking applications, including powder coating, e-coating, plating and general paint lines.
Item code:

C17A

9500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 239 $5.15
240 - 479 $2.5718
480 - 2399 $1.0302
2400 - 23999 $0.4578
24000 - 47999 $0.4355
48000 + $0.4128
Standard pack: 2400

Order any quantity

Total price:

$5.15

1 x $5.15

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us