Menu Search

Non-Threaded End Caps - Blue Inside Diameter15.9 mm | 0.625 in ; Inside Height 9.5 mm | 0.375 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

AS5/8A

3594 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.5102
500 - 4249 $0.204
4250 - 16999 $0.0927
17000 + $0.0882
Standard pack: 4250

Order in multiple of 100

Total price:

$51.02

100 x $0.5102

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 0.374 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us