Menu Search

Non-Threaded End Caps 30.5 mm 26.5 mm LDPE Red

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

AR145A

2106 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 799 $1.524
800 - 3199 $0.2772
3200 + $0.2631
Standard pack: 800

Order in multiple of 100

Total price:

$152.40

100 x $1.524

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Inside Height 1.043 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us