Menu Search

Non-Threaded End Caps 0.437 in 0.875 in LDPE Blue

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A7/16W/RA

7338 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.4163
1000 - 6999 $0.1664
7000 - 27999 $0.0756
28000 + $0.072
Standard pack: 7000

Order in multiple of 500

Total price:

$208.15

500 x $0.4163

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Blue
Inside Height 0.875 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us