Menu Search

Non-Threaded End Caps - Blue Inside Diameter75.7 mm | 2.980 in ; Inside Height 25.4 mm | 1.000 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A3A

2747 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 $2.6289
400 - 1599 $0.4779
1600 + $0.4541
Standard pack: 400

Order in multiple of 40

Total price:

$105.16

40 x $2.6289

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 1 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us