Menu Search

Non-Threaded End Caps - Blue Inside Diameter66.4 mm | 2.615 in ; Inside Height 25.4 mm | 1.000 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

A2-5/8A

350 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
85 - 424 $1.8201
425 - 1699 $0.3309
1700 + $0.3144
Standard pack: 425

Order in multiple of 85

Total price:

$154.71

85 x $1.8201

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 1 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us