RDP465338A
Quantity | Unit price |
---|---|
1 - 187 | $1.0112 |
188 - 375 | $0.9099 |
376 - 751 | $0.8084 |
752 - 1499 | $0.7073 |
1500 - 2999 | $0.6057 |
3000 - 14999 | $0.4032 |
15000 + | $0.3662 |
Compatible Outside Tube Diameter | 20 mm |
---|---|
Compatible Outside Tube Diameter | 0.787 in |
Head Height | 3 mm |
Head Height | 0.118 in |
Insert Height | 10 mm |
Insert Height | 0.394 in |
Compatible Tube Gauge | 14-19 |
Colour | Black |
Material | LDPE |
Full Material | Low Density Polyethylene |
Finish | Chrome |
Fitting Style | Ribbed |
Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue