Quantity | Unit price |
---|---|
1 - 15 | $1.8318 |
16 - 31 | $1.649 |
32 - 63 | $1.466 |
64 - 127 | $1.2806 |
128 - 249 | $1.1001 |
250 - 1249 | $0.7317 |
1250 + | $0.6602 |
Compatible Outside Tube Diameter | 40 mm |
---|---|
Compatible Outside Tube Diameter | 1.575 in |
Head Height | 3 mm |
Head Height | 0.118 in |
Insert Height | 16 mm |
Insert Height | 0.630 in |
Compatible Tube Gauge | 14-19 |
Colour | Black |
Material | LDPE |
Full Material | Low Density Polyethylene |
Finish | Chrome |
Fitting Style | Ribbed |
Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue