Quantity | Unit price |
---|---|
1 - 127 | $2.2271 |
128 - 251 | $2.0049 |
252 - 499 | $1.7825 |
500 - 999 | $1.56 |
1000 - 1999 | $1.3352 |
2000 + | $0.8925 |
Compatible Outside Tube Diameter | 25 mm |
---|---|
Compatible Outside Tube Diameter | 0.984 in |
Head Height | 3 mm |
Head Height | 0.118 in |
Insert Height | 15 mm |
Insert Height | 0.590 in |
Compatible Tube Gauge | 14-19 |
Colour | Black |
Material | LDPE |
Full Material | Low Density Polyethylene |
Finish | Chrome |
Fitting Style | Ribbed |
Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue