| Quantity | Unit price |
|---|---|
| 1 - 9 | $23.10 |
| 10 + | $22.00 |
| Length | 68.5 mm |
|---|---|
| Length | 2.697 in |
| Width | 28.0 mm |
| Width | 1.102 in |
| Actuation Lever Type | Double |
| Colour | Natural |
| Finish | Zinc Plated |
| Latch Material | Steel |
| Latch Type | Rotary Latch |
| Material | Steel |
| Mounting Method | Standard |
| Mounting Orientation | Right Handed |
| Type | Standard |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue