Quantity | Unit price |
---|---|
100 - 9999 | $7.1604 |
10000 - 24999 | $6.5094 |
25000 + | $5.967 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 100 °C |
---|---|
Maximum Operating Temperature | 212 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 100 °C |
Operating Temperature Range | -40 - 212 °F |
Colour | Black |
Full Material | Polycarbonate;Acetal |
Gear Type | Standard Spur Gear |
Material | PC;Acetal |
Material Flammability Standard | UL94 HB |
Style | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue