| Quantity | Unit price |
|---|
| Handle Diameter | 42.7 mm |
|---|---|
| Handle Diameter | 1.681 in |
| Overall Length | 222.3 mm |
| Overall Length | 8.752 in |
| Head Diameter | 1.9 mm |
| Head Diameter | 0.075 in |
| Colour | Black |
| Compatible Rivet Type | Drive |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue