| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | 1/4-20 |
|---|---|
| Finish | Natural |
| Material | Stainless Steel |
| Thread Length | 20.3 mm |
| Thread Length | 0.800 in |
| Locking Function | Lock-Out |
| Threadlocker | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue