| Quantity | Unit price |
|---|---|
| 10 - 24 | $38.33 |
| 25 + | $29.34 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | 1/2-13 |
|---|---|
| Finish | Natural |
| Material | Stainless Steel |
| Thread Length | 0.560 in |
| Thread Length | 14.2 mm |
| Locking Function | Non Lock-Out |
| Threadlocker | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue