| Quantity | Unit price |
|---|---|
| 1 - 24 | $23.46 |
| 25 + | $17.96 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | 3/8-16 |
|---|---|
| Finish | Zinc Plated |
| Material | Steel |
| Thread Length | 33.3 mm |
| Thread Length | 1.310 in |
| Locking Function | Lock-Out Lever |
| Threadlocker | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue