Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0479 - $0.0731 15000 In stock
0.630 in
0.062 in
$0.0618 - $0.0941 1013000 In stock
0.734 in
0.062 in
$0.0246 - $0.0377 Request the lead time here
0.390 in
0.032 in
$0.315 - $0.48 Request the lead time here
1.260 in
0.062 in
$0.0434 - $0.066 2000 In stock
0.734 in
0.062 in
$0.2978 - $0.4539 1000 In stock
1.385 in
0.062 in
  • of 6
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 7 mm | 0.277 in; 16 mm | 0.630 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10

16FWRT010062C

Price Range
$0.0731 - $0.0479

Stock Levels
15000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.630 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 9.5 mm | 0.375 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4

16FWRT250062E

Price Range
$0.0941 - $0.0618

Stock Levels
1013000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.390 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes #8

16FWRT008032A

Price Range
$0.0377 - $0.0246

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.390 in
  • Thickness
    0.032 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 14.3 mm | 0.563 in; 32 mm | 1.260 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8

16FWRT375062A

Price Range
$0.48 - $0.315

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.260 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 14.3 mm | 0.564 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8

16FWRT375062C

Price Range
$0.066 - $0.0434

Stock Levels
2000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
Natural Nylon 6/6 Anti-Loss Washer Retaining Washer - 27.2 mm | 1.070 in; 35.2 mm | 1.385 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #1

16FWRT999062

Price Range
$0.4539 - $0.2978

Stock Levels
1000 In stock
Attributes
  • Washer Type
    Anti-Loss Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Outside Diameter
    1.385 in
  • Thickness
    0.062 in