Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0161 - $0.0243 | Request the lead time here |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.032 in
0.8 mm
|
||
| $0.0192 - $0.0294 | 176000 In stock |
Natural
|
#6
|
Nylon 6/6
|
0.198 in
5 mm
|
0.328 in
8.3 mm
|
0.032 in
0.8 mm
|
||
| $0.0375 - $0.0573 | 197000 In stock |
Natural
|
#8
|
Nylon 6/6
|
0.235 in
6 mm
|
0.391 in
9.9 mm
|
0.062 in
1.6 mm
|
||
| $0.0429 - $0.0654 | 254000 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.594 in
15.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0972 - $0.1481 | 7250 In stock |
Natural
|
7/8
|
Nylon 6/6
|
0.940 in
23.9 mm
|
1.344 in
34.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0299 - $0.0455 | 93000 In stock |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.250 in
6.4 mm
|
0.050 in
1.3 mm
|
||
| $0.0449 - $0.0683 | 302000 In stock |
Natural
|
#7
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0269 - $0.0408 | 165000 In stock |
Natural
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.453 in
11.5 mm
|
0.032 in
0.8 mm
|
||
| $0.0321 - $0.0491 | Request the lead time here |
Natural
|
5/16
|
Nylon 6/6
|
0.470 in
11.9 mm
|
0.734 in
18.6 mm
|
0.032 in
0.8 mm
|
||
| $0.0461 - $0.0704 | Request the lead time here |
Natural
|
7/16
|
Nylon 6/6
|
0.570 in
14.5 mm
|
1.031 in
26.2 mm
|
0.032 in
0.8 mm
|
||
| $0.0419 - $0.0638 | 52000 In stock |
Natural
|
3/8
|
Nylon 6/6
|
0.564 in
14.3 mm
|
0.891 in
22.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0552 - $0.0843 | 31000 In stock |
Natural
|
1/2
|
Nylon 6/6
|
0.690 in
17.5 mm
|
1.125 in
28.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0215 - $0.0327 | 14000 In stock |
Natural
|
#2
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.203 in
5.2 mm
|
0.062 in
1.6 mm
|
||
| $0.0444 - $0.0674 | 6000 In stock |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0215 - $0.0327 | 11000 In stock |
Natural
|
#4
|
Nylon 6/6
|
0.156 in
4 mm
|
0.266 in
6.8 mm
|
0.062 in
1.6 mm
|
||
| $0.0269 - $0.0408 | 189000 In stock |
Natural
|
#8
|
Nylon 6/6
|
0.235 in
6 mm
|
0.391 in
9.9 mm
|
0.032 in
0.8 mm
|
||
| $0.0375 - $0.0573 | 306990 In stock |
Natural
|
#10
|
Nylon 6/6
|
0.277 in
7 mm
|
0.453 in
11.5 mm
|
0.062 in
1.6 mm
|
||
| $0.0429 - $0.0654 | Request the lead time here |
Natural
|
5/16
|
Nylon 6/6
|
0.470 in
11.9 mm
|
0.734 in
18.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0405 - $0.0617 | 90000 In stock |
Natural
|
#8
|
Nylon 6/6
|
0.218 in
5.5 mm
|
0.453 in
11.5 mm
|
0.045 in
1.1 mm
|
||
| $0.0321 - $0.0491 | 31997 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.594 in
15.1 mm
|
0.032 in
0.8 mm