Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
$0.0689 - $0.0761 3000 In stock
Blue
M6
LDPE - PIR
0.252 in
0.429 in
0.059 in
$0.0608 - $0.0672 15000 In stock
Red
M2.5
LDPE - PIR
0.106 in
0.256 in
0.043 in
$0.0161 - $0.0243 744000 In stock
Natural
#2
Nylon 6/6
0.115 in
0.203 in
0.032 in
$0.0587 - $0.0654 900 In stock
Red
M5
LDPE - PIR
0.209 in
0.433 in
0.055 in
$0.0563 - $0.0624 1318000 In stock
Blue
M5
LDPE - PIR
0.209 in
0.394 in
0.039 in
$0.0957 - $0.1062 1500 In stock
Blue
M7
LDPE - PIR
0.331 in
0.591 in
0.059 in
$0.0632 - $0.0699 2000 In stock
Grey
M5
LDPE - PIR
0.209 in
0.335 in
0.098 in
$0.0612 - $0.068 Request the lead time here
Grey
M2.5
LDPE - PIR
0.106 in
0.197 in
0.059 in
$0.0957 - $0.1062 2500 In stock
Red
M7
LDPE - PIR
0.331 in
0.669 in
0.079 in
$0.0957 - $0.1062 3000 In stock
Grey
M7
LDPE - PIR
0.331 in
0.512 in
0.106 in
$0.3081 - $0.4698 1000 In stock
Natural
1.000
Nylon 6/6
1.070 in
1.385 in
0.062 in
$0.0297 - $0.0452 50000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.328 in
0.032 in
$0.1254 - $0.1913 15750 In stock
Natural
#7
Nylon 6/6
0.375 in
1.000 in
0.062 in
$0.0677 - $0.0752 5100 In stock
Red
M6
LDPE - PIR
0.252 in
0.472 in
0.063 in
$0.0699 - $0.0779 77000 In stock
Grey
M6
LDPE - PIR
0.252 in
0.394 in
0.106 in
$0.1355 - $0.1503 12500 In stock
Blue
M10
LDPE - PIR
0.413 in
0.709 in
0.059 in
$0.0608 - $0.0672 12000 In stock
Blue
M2.5
LDPE - PIR
0.106 in
0.197 in
0.039 in
$0.0234 - $0.036 9000 In stock
Black
#4
Nylon 6/6
0.156 in
0.266 in
0.062 in
$0.0468 - $0.0711 Request the lead time here
Black
#10
Nylon 6/6
0.277 in
0.500 in
0.062 in
$0.0473 - $0.0719 Request the lead time here
Black
5/16
Nylon 6/6
0.470 in
0.734 in
0.062 in
  • of 6
Blue LDPE - PIR Retaining Washer - 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in;

015206008703

Price Range
$0.0761 - $0.0689

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.429 in
  • Thickness
    0.059 in
  • Screw Size
    M6
  • Material
    LDPE - PIR
Red LDPE - PIR Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in;

015002500503

Price Range
$0.0672 - $0.0608

Stock Levels
15000 In stock
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.256 in
  • Thickness
    0.043 in
  • Screw Size
    M2.5
  • Material
    LDPE - PIR
Natural Nylon 6/6 Retaining Washer - 2.9 mm | 0.115 in; 5.2 mm | 0.203 in; Thickness 0.8 mm | 0.032 in;

16FWRT002032

Price Range
$0.0243 - $0.0161

Stock Levels
744000 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.203 in
  • Thickness
    0.032 in
  • Screw Size
    #2
  • Material
    Nylon 6/6
Red LDPE - PIR Retaining Washer - 5.3 mm | 0.209 in; 11.0 mm | 0.433 in; Thickness 1.3 mm | 0.051 in;

015005000503

Price Range
$0.0654 - $0.0587

Stock Levels
900 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.433 in
  • Thickness
    0.055 in
  • Screw Size
    M5
  • Material
    LDPE - PIR
Blue LDPE - PIR Retaining Washer - 5.3 mm | 0.209 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in;

015205008703

Price Range
$0.0624 - $0.0563

Stock Levels
1318000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.394 in
  • Thickness
    0.039 in
  • Screw Size
    M5
  • Material
    LDPE - PIR
Blue LDPE - PIR Retaining Washer - 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 2.0 mm | 0.079 in;

015208008703

Price Range
$0.1062 - $0.0957

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.331 in
  • Outside Diameter
    0.591 in
  • Thickness
    0.059 in
  • Screw Size
    M7
  • Material
    LDPE - PIR
Grey LDPE - PIR Retaining Washer - 5.3 mm | 0.209 in; 8.5 mm | 0.335 in; Thickness 2.7 mm | 0.106 in;

015105000203

Price Range
$0.0699 - $0.0632

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.335 in
  • Thickness
    0.098 in
  • Screw Size
    M5
  • Material
    LDPE - PIR
Grey LDPE - PIR Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in;

015102500203

Price Range
$0.068 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.197 in
  • Thickness
    0.059 in
  • Screw Size
    M2.5
  • Material
    LDPE - PIR
Red LDPE - PIR Retaining Washer - 8.4 mm | 0.331 in; 17.0 mm | 0.669 in; Thickness 2.0 mm | 0.079 in;

015008000503

Price Range
$0.1062 - $0.0957

Stock Levels
2500 In stock
Attributes
  • Inside Diameter
    0.331 in
  • Outside Diameter
    0.669 in
  • Thickness
    0.079 in
  • Screw Size
    M7
  • Material
    LDPE - PIR
Grey LDPE - PIR Retaining Washer - 8.4 mm | 0.331 in; 13.0 mm | 0.512 in; Thickness 2.0 mm | 0.079 in;

015108000203

Price Range
$0.1062 - $0.0957

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.331 in
  • Outside Diameter
    0.512 in
  • Thickness
    0.106 in
  • Screw Size
    M7
  • Material
    LDPE - PIR
Natural Nylon 6/6 Retaining Washer - 27.2 mm | 1.070 in; 35.2 mm | 1.385 in; Thickness 1.6 mm | 0.062 in;

16FWRT999062

Price Range
$0.4698 - $0.3081

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    1.070 in
  • Outside Diameter
    1.385 in
  • Thickness
    0.062 in
  • Screw Size
    1.000
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in;

16FWRT008032C

Price Range
$0.0452 - $0.0297

Stock Levels
50000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 25.4 mm | 1.000 in; Thickness 1.6 mm | 0.062 in;

16FWRT007062A

Price Range
$0.1913 - $0.1254

Stock Levels
15750 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Red LDPE - PIR Retaining Washer - 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in;

015006000503

Price Range
$0.0752 - $0.0677

Stock Levels
5100 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.063 in
  • Screw Size
    M6
  • Material
    LDPE - PIR
Grey LDPE - PIR Retaining Washer - 6.4 mm | 0.252 in; 10 mm | 0.393 in; Thickness 2.7 mm | 0.106 in;

015106000203

Price Range
$0.0779 - $0.0699

Stock Levels
77000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.394 in
  • Thickness
    0.106 in
  • Screw Size
    M6
  • Material
    LDPE - PIR
Blue LDPE - PIR Retaining Washer - 10.5 mm | 0.413 in; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in;

015210008703

Price Range
$0.1503 - $0.1355

Stock Levels
12500 In stock
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.709 in
  • Thickness
    0.059 in
  • Screw Size
    M10
  • Material
    LDPE - PIR
Blue LDPE - PIR Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in;

015202508703

Price Range
$0.0672 - $0.0608

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.197 in
  • Thickness
    0.039 in
  • Screw Size
    M2.5
  • Material
    LDPE - PIR
Black Nylon 6/6 N/A - Inside Diameter 4 mm | 0.156 in; Outside Diameter 6.8 mm | 0.266 in;

16FWRT004062B

Price Range
$0.036 - $0.0234

Stock Levels
9000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.062 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 7 mm | 0.277 in; Outside Diameter 12.7 mm | 0.500 in;

16FWRT010062AB

Price Range
$0.0711 - $0.0468

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Washer - ; ; Black

16FWRT312062B

Price Range
$0.0719 - $0.0473

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    5/16
  • Material
    Nylon 6/6