Menu Search

Retaining Washers

In stock

Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polyamide 6.6 (PA) and Low Density Polyethylene (LDPE)
  • Colour: Blue, Grey, Natural and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Item Code Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
$0.0345 - $0.0525 Request the lead time here
Natural
3/8
Nylon 6/6
0.564 in
0.891 in
0.032 in
$0.0429 - $0.0654 38000 In stock
Natural
5/16
Nylon 6/6
0.470 in
0.734 in
0.062 in
$0.0552 - $0.0843 14500 In stock
Natural
7/16
Nylon 6/6
0.570 in
1.031 in
0.062 in
$0.0299 - $0.0455 93000 In stock
Natural
#4
Nylon 6/6
0.156 in
0.250 in
0.050 in
$0.0215 - $0.0327 Request the lead time here
Natural
#2
Nylon 6/6
0.115 in
0.203 in
0.062 in
$0.0215 - $0.0327 Request the lead time here
Natural
#4
Nylon 6/6
0.156 in
0.266 in
0.062 in
$0.0192 - $0.0294 282000 In stock
Natural
#6
Nylon 6/6
0.198 in
0.328 in
0.032 in
$0.0375 - $0.0573 185000 In stock
Natural
#8
Nylon 6/6
0.235 in
0.391 in
0.062 in
$0.0429 - $0.0654 427000 In stock
Natural
1/4
Nylon 6/6
0.375 in
0.594 in
0.062 in
$0.0419 - $0.0638 57000 In stock
Natural
3/8
Nylon 6/6
0.564 in
0.891 in
0.062 in
$0.0552 - $0.0843 Request the lead time here
Natural
1/2
Nylon 6/6
0.690 in
1.125 in
0.062 in
$0.0425 - $0.0647 19000 In stock
Natural
#10
Nylon 6/6
0.277 in
0.500 in
0.062 in
$0.138 - $0.2105 Request the lead time here
Black
#7
Nylon 6/6
0.375 in
1.000 in
0.062 in
$0.0176 - $0.0269 Request the lead time here
Black
#2
Nylon 6/6
0.115 in
0.203 in
0.032 in
$0.0446 - $0.068 Request the lead time here
Black
#8
Nylon 6/6
0.218 in
0.453 in
0.045 in
$0.0473 - $0.0719 Request the lead time here
Black
1/4
Nylon 6/6
0.375 in
0.734 in
0.062 in
$0.0461 - $0.0702 1000 In stock
Black
3/8
Nylon 6/6
0.564 in
0.891 in
0.062 in
$0.0414 - $0.063 Request the lead time here
Black
#10
Nylon 6/6
0.277 in
0.630 in
0.062 in
$0.0354 - $0.054 Request the lead time here
Black
1/4
Nylon 6/6
0.344 in
0.594 in
0.032 in
$0.0296 - $0.045 Request the lead time here
Black
#10
Nylon 6/6
0.277 in
0.453 in
0.032 in
  • of 6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.564 in; 22.6 mm | 0.891 in; Thickness 0.8 mm | 0.032 in;

16FWRT375032

Price Range
$0.0525 - $0.0345

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.032 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 11.9 mm | 0.470 in; 18.6 mm | 0.734 in; Thickness 1.6 mm | 0.062 in;

16FWRT312062

Price Range
$0.0654 - $0.0429

Stock Levels
38000 In stock
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    5/16
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.5 mm | 0.570 in; 26.2 mm | 1.031 in; Thickness 1.6 mm | 0.062 in;

16FWRT437062

Price Range
$0.0843 - $0.0552

Stock Levels
14500 In stock
Attributes
  • Inside Diameter
    0.570 in
  • Outside Diameter
    1.031 in
  • Thickness
    0.062 in
  • Screw Size
    7/16
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - Inside Diameter Range 2.6 - 4 mm | 0.102 - 0.156 in; Outside Diameter 25.4 mm | 1.000 in; Thickness 1.3 mm | 0.050 in;

16FWRT004050

Price Range
$0.0455 - $0.0299

Stock Levels
93000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.050 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Retaining Washer 0.115 in 0.203 in 0.062 in Nylon 6/6 Natural

16FWRT002062

Price Range
$0.0327 - $0.0215

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.203 in
  • Thickness
    0.062 in
  • Screw Size
    #2
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 4 mm | 0.156 in; 6.8 mm | 0.266 in; Thickness 1.6 mm | 0.062 in;

16FWRT004062

Price Range
$0.0327 - $0.0215

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.266 in
  • Thickness
    0.062 in
  • Screw Size
    #4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 5 mm | 0.198 in; 8.3 mm | 0.328 in; Thickness 0.8 mm | 0.032 in;

16FWRT006032

Price Range
$0.0294 - $0.0192

Stock Levels
282000 In stock
Attributes
  • Inside Diameter
    0.198 in
  • Outside Diameter
    0.328 in
  • Thickness
    0.032 in
  • Screw Size
    #6
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 6 mm | 0.235 in; 9.9 mm | 0.391 in; Thickness 1.6 mm | 0.062 in;

16FWRT008062

Price Range
$0.0573 - $0.0375

Stock Levels
185000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.391 in
  • Thickness
    0.062 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 9.5 mm | 0.375 in; 15.1 mm | 0.594 in; Thickness 1.6 mm | 0.062 in;

16FWRT250062

Price Range
$0.0654 - $0.0429

Stock Levels
427000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 14.3 mm | 0.564 in; 22.6 mm | 0.891 in; Thickness 1.6 mm | 0.062 in;

16FWRT375062

Price Range
$0.0638 - $0.0419

Stock Levels
57000 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 17.5 mm | 0.690 in; 28.6 mm | 1.125 in; Thickness 1.6 mm | 0.062 in;

16FWRT500062

Price Range
$0.0843 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.690 in
  • Outside Diameter
    1.125 in
  • Thickness
    0.062 in
  • Screw Size
    1/2
  • Material
    Nylon 6/6
Natural Nylon 6/6 Retaining Washer - 7 mm | 0.277 in; 12.7 mm | 0.500 in; Thickness 1.6 mm | 0.062 in;

16FWRT010062A

Price Range
$0.0647 - $0.0425

Stock Levels
19000 In stock
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter 25.4 mm | 1.000 in;

16FWRT007062AB

Price Range
$0.2105 - $0.138

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
  • Screw Size
    #7
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 2.9 mm | 0.115 in; Outside Diameter 5.2 mm | 0.203 in;

16FWRT002032B

Price Range
$0.0269 - $0.0176

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.203 in
  • Thickness
    0.032 in
  • Screw Size
    #2
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 5.5 mm | 0.218 in; Outside Diameter 11.5 mm | 0.453 in;

16FWRT008045B

Price Range
$0.068 - $0.0446

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.218 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.045 in
  • Screw Size
    #8
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter 18.6 mm | 0.734 in;

16FWRT250062EB

Price Range
$0.0719 - $0.0473

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.734 in
  • Thickness
    0.062 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 14.3 mm | 0.564 in; Outside Diameter 22.6 mm | 0.891 in;

16FWRT375062B

Price Range
$0.0702 - $0.0461

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.564 in
  • Outside Diameter
    0.891 in
  • Thickness
    0.062 in
  • Screw Size
    3/8
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 7 mm | 0.277 in; Outside Diameter 16 mm | 0.630 in;

16FWRT010062CB

Price Range
$0.063 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.630 in
  • Thickness
    0.062 in
  • Screw Size
    #10
  • Material
    Nylon 6/6
Black Nylon 6/6 N/A - Inside Diameter 8.7 mm | 0.344 in; Outside Diameter 12.7 mm | 0.500 in;

16FWRT250032AB

Price Range
$0.054 - $0.0354

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.344 in
  • Outside Diameter
    0.594 in
  • Thickness
    0.032 in
  • Screw Size
    1/4
  • Material
    Nylon 6/6
Black Nylon 6/6 Washer - Inside Diameter 7 mm | 0.277 in; Outside Diameter - 11.5 mm | 0.453 in; Thickness 0.8 mm | 0.032 in; ; UL

16FWRT010032B

Price Range
$0.045 - $0.0296

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.277 in
  • Outside Diameter
    0.453 in
  • Thickness
    0.032 in
  • Screw Size
    #10
  • Material
    Nylon 6/6