| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.0773 |
| 5000 - 9999 | $0.0698 |
| 10000 - 24999 | $0.0627 |
| 25000 - 49999 | $0.0564 |
| 50000 + | $0.0507 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.570 in |
|---|---|
| Inside Diameter | 14.5 mm |
| Outside Diameter | 1.031 in |
| Outside Diameter | 26.2 mm |
| Thickness | 0.032 in |
| Thickness | 0.8 mm |
| Screw Size | 7/16 |
| Material | Nylon 6/6 |
| Full Material | Polyamide 66 |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue