Quantity | Unit price |
---|---|
1000 - 4999 | $0.0609 |
5000 - 9999 | $0.0548 |
10000 - 24999 | $0.0494 |
25000 - 49999 | $0.0444 |
50000 + | $0.0401 |
Washer Type | Anti-Loss Washer |
---|---|
Full Material | Nylon 6/6 |
Colour | Black |
Outside Diameter | 0.391 in |
Outside Diameter | 9.9 mm |
Thickness | 1.6 mm |
Thickness | 0.062 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue