Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
146 results
Product SKUs information
Item Code Price range Availability View
$1.60 - $3.20 748 In stock
$1.50 - $3.00 671 In stock
$1.50 - $3.00 303 In stock
$3.60 - $7.50 739 In stock
$3.60 - $7.50 665 In stock
$3.60 - $7.50 250 In stock
$3.60 - $7.50 690 In stock
$1.70 - $3.20 899 In stock
$1.60 - $3.20 251 In stock
$4.40 - $7.10 494 In stock
$1.50 - $3.00 747 In stock
$1.50 - $3.00 1810 In stock
$1.60 - $3.20 250 In stock
$1.50 - $3.00 250 In stock
$4.40 - $7.10 748 In stock
$1.60 - $3.20 228 In stock
$1.60 - $3.20 950 In stock
$1.60 - $3.20 173 In stock
$1.50 - $3.00 683 In stock
$1.50 - $3.00 392 In stock
  • of 8
Replacement Cams - Cam Depth - 22.0 mm | 0.866 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403586

Price Range
$3.20 - $1.60

Stock Levels
748 In stock
Attributes
  • Cam Depth
    0.866 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

30403606

Price Range
$3.00 - $1.50

Stock Levels
671 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 10.2 mm | 0.402 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

30403610

Price Range
$3.00 - $1.50

Stock Levels
303 In stock
Attributes
  • Cam Depth
    0.402 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30405015

Price Range
$7.50 - $3.60

Stock Levels
739 In stock
Attributes
  • Cam Depth
    0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 8.0 mm | 0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30405006

Price Range
$7.50 - $3.60

Stock Levels
665 In stock
Attributes
  • Cam Depth
    0.315 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 8.0 mm | 0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30405016

Price Range
$7.50 - $3.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.315 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30405162

Price Range
$7.50 - $3.60

Stock Levels
690 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Stainless Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 12.0 mm | 0.472 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403123

Price Range
$3.20 - $1.70

Stock Levels
899 In stock
Attributes
  • Cam Depth
    0.472 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 37.0 mm | 1.457 in ; ; Style - Stopper

30403129

Price Range
$3.20 - $1.60

Stock Levels
251 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.457 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 51.0 mm | 2.008 in ; ; Style - Rod System Cam;Stopper

30403140

Price Range
$7.10 - $4.40

Stock Levels
494 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    2.008 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;Stopper
Replacement Cams - Cam Depth - -3.0 mm | -0.118 in ; Cam Length - 28.0 mm | 1.102 in ; ; Style - No Stopper

30403182

Price Range
$3.00 - $1.50

Stock Levels
747 In stock
Attributes
  • Cam Depth
    -0.118 in
  • Cam Length
    1.102 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 25.0 mm | 0.984 in ; ; Style - Stopper

30403183

Price Range
$3.00 - $1.50

Stock Levels
1810 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    0.984 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
Replacement Cams - Cam Depth - 2.0 mm | 0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403159

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 16.0 mm | 0.63 in ; ; Style - No Stopper

30403487

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    0.63 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 2.0 mm | 0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Rod System Cam;Stopper

30403524

Price Range
$7.10 - $4.40

Stock Levels
748 In stock
Attributes
  • Cam Depth
    0.079 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;Stopper
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 33.0 mm | 1.299 in ; ; Style - No Stopper

30403565

Price Range
$3.20 - $1.60

Stock Levels
228 In stock
Attributes
  • Cam Depth
    0 in
  • Cam Length
    1.299 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 8.0 mm | 0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403583

Price Range
$3.20 - $1.60

Stock Levels
950 In stock
Attributes
  • Cam Depth
    0.315 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - -12.0 mm | -0.472 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403587

Price Range
$3.20 - $1.60

Stock Levels
173 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 1.0 mm | 0.039 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

30403607

Price Range
$3.00 - $1.50

Stock Levels
683 In stock
Attributes
  • Cam Depth
    0.039 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 13.4 mm | 0.528 in ; Cam Length - 23.0 mm | 0.906 in ; ; Style - No Stopper

30403611

Price Range
$3.00 - $1.50

Stock Levels
392 In stock
Attributes
  • Cam Depth
    0.528 in
  • Cam Length
    0.906 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper