Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
147 results
Product SKUs information
Item Code Price range Availability View
$1.13 - $2.25 460 In stock
$1.13 - $2.25 57 In stock
$1.13 - $2.25 1298 In stock
$1.13 - $2.25 1150 In stock
$1.13 - $2.25 486 In stock
$1.13 - $2.25 474 In stock
$1.13 - $2.25 241 In stock
$1.50 - $3.00 250 In stock
30402003 $1.20 - $1.90 250 In stock
$1.20 - $1.90 695 In stock
$1.20 - $1.90 750 In stock
$1.60 - $3.20 250 In stock
$1.50 - $3.00 250 In stock
$1.60 - $3.20 238 In stock
$1.50 - $3.00 827 In stock
$1.60 - $3.20 1023 In stock
$1.60 - $3.20 250 In stock
$1.60 - $3.20 279 In stock
$1.60 - $3.20 4 In stock
$1.50 - $3.00 747 In stock
  • of 8
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403169E

Price Range
$2.25 - $1.13

Stock Levels
460 In stock
Attributes
  • Cam Length
    1.772 in
  • Material
    Zinc Plated Steel
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403470E

Price Range
$2.25 - $1.13

Stock Levels
57 In stock
Attributes
  • Cam Length
    1.378 in
  • Material
    Zinc Plated Steel
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403171E

Price Range
$2.25 - $1.13

Stock Levels
1298 In stock
Attributes
  • Cam Length
    1.772 in
  • Material
    Zinc Plated Steel
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403185E

Price Range
$2.25 - $1.13

Stock Levels
1150 In stock
Attributes
  • Cam Length
    1.378 in
  • Material
    Zinc Plated Steel
Replacement Cam - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403063E

Price Range
$2.25 - $1.13

Stock Levels
486 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403172E

Price Range
$2.25 - $1.13

Stock Levels
474 In stock
Attributes
  • Cam Length
    1.772 in
  • Material
    Zinc Plated Steel
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403187E

Price Range
$2.25 - $1.13

Stock Levels
241 In stock
Attributes
  • Cam Length
    1.378 in
  • Material
    Zinc Plated Steel
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 47.0 mm | 1.85 in ; ; Style - No Stopper

30403016

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.85 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30402003

Price Range
$1.90 - $1.20

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402008

Price Range
$1.90 - $1.20

Stock Levels
695 In stock
Attributes
  • Cam Depth
    0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - -4.0 mm | -0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30402014

Price Range
$1.90 - $1.20

Stock Levels
750 In stock
Attributes
  • Cam Depth
    -0.157 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Nylon
  • Style
    Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 48.0 mm | 1.89 in ; ; Style - Rod System Cam;No Stopper

30403004

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.394 in
  • Cam Length
    1.89 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Rod System Cam;No Stopper
Replacement Cams - Cam Depth - 7.0 mm | 0.276 in ; Cam Length - 36.0 mm | 1.417 in ; ; Style - No Stopper

30403015

Price Range
$3.00 - $1.50

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.276 in
  • Cam Length
    1.417 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 26.0 mm | 1.024 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - No Stopper

30403075

Price Range
$3.20 - $1.60

Stock Levels
238 In stock
Attributes
  • Cam Depth
    1.024 in
  • Cam Length
    1.378 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 3.0 mm | 0.118 in ; Cam Length - 30.0 mm | 1.181 in ; ; Style - No Stopper

30403089

Price Range
$3.00 - $1.50

Stock Levels
827 In stock
Attributes
  • Cam Depth
    0.118 in
  • Cam Length
    1.181 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - No Stopper

30403128

Price Range
$3.20 - $1.60

Stock Levels
1023 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 37.0 mm | 1.457 in ; ; Style - No Stopper

30403138

Price Range
$3.20 - $1.60

Stock Levels
250 In stock
Attributes
  • Cam Depth
    0.236 in
  • Cam Length
    1.457 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper
Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403160

Price Range
$3.20 - $1.60

Stock Levels
279 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - 18.0 mm | 0.709 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403165

Price Range
$3.20 - $1.60

Stock Levels
4 In stock
Attributes
  • Cam Length
    1.772 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    Stopper
  • Finish
    Zinc Plated
Replacement Cams - Cam Depth - -3.0 mm | -0.118 in ; Cam Length - 28.0 mm | 1.102 in ; ; Style - No Stopper

30403182

Price Range
$3.00 - $1.50

Stock Levels
747 In stock
Attributes
  • Cam Depth
    -0.118 in
  • Cam Length
    1.102 in
  • Accessory Type
    Cam
  • Cam Material
    Steel
  • Style
    No Stopper