Menu Search

Rectangular Glide - ; ; ; Material - ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 13 gauge pipe with a wall thickness.
Item code:

RTG1590B

4638 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 43 $5.5032
44 - 87 $3.9344
88 - 174 $2.7515
175 - 349 $1.9649
350 - 1749 $1.569
1750 - 3499 $1.4918
3500 - 5249 $1.4145
5250 + $1.3338
Standard pack: 350

Order any quantity

Total price:

$5.50

1 x $5.5032

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 13
Colour Black
Fitting Style Press Fit
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us