Menu Search

Rectangular Glide - ; ; ; Material - ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 14 gauge pipe with a wall thickness.
Item code:

RTG1530A

996 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $7.8443
100 - 199 $3.9344
200 - 999 $1.5713
1000 - 5999 $0.6975
6000 - 10999 $0.6302
11000 - 20999 $0.594
21000 + $0.56
Standard pack: 1000

Order any quantity

Total price:

$7.84

1 x $7.8443

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 14
Colour Black
Fitting Style Press Fit
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us