Menu Search

Rectangular Glide - ; ; ; Material - ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 11 gauge pipe with a wall thickness.
Item code:

RTG1250A

3362 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 179 $4.2443
180 - 359 $2.1245
360 - 1999 $0.8514
2000 - 5999 $0.3779
6000 - 11999 $0.3383
12000 - 23999 $0.3218
24000 + $0.3032
Standard pack: 2000

Order any quantity

Total price:

$4.24

1 x $4.2443

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11
Colour Black
Fitting Style Press Fit
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us