Menu Search

Rectangular Glide - ; ; ; Material - ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 16 gauge pipe with a wall thickness.
Item code:

RTG1240A

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 $4.3802
200 - 399 $2.1951
400 - 1999 $0.8786
2000 - 5999 $0.3891
6000 - 11999 $0.3519
12000 - 21999 $0.3311
22000 + $0.3123
Standard pack: 2000

Order any quantity

Total price:

$4.38

1 x $4.3802

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16
Colour Black
Fitting Style Press Fit
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us