Menu Search

Rectangular Glide - ; ; ; Material - ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 16 gauge pipe with a wall thickness.
Item code:

RTG1220A

6724 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 274 $1.1468
275 - 549 $0.818
550 - 1099 $0.5733
1100 - 2199 $0.4082
2200 - 10999 $0.3264
11000 - 21999 $0.3119
22000 + $0.2952
Standard pack: 2200

Order any quantity

Total price:

$1.15

1 x $1.1468

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16
Colour Black
Fitting Style Press Fit
Full Material Poly(Acrylonitrile Butadiene Styrene)
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us