Menu Search

Rectangular Glide - ; ; ; Material - LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from LDPE to fit 16-18 gauge pipe with a wall thickness.
Item code:

RCR25101618A

1697 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $9.095
100 - 249 $4.5474
250 - 499 $1.8192
500 - 999 $1.2149
1000 - 2999 $0.8093
3000 - 5999 $0.7673
6000 - 8999 $0.7278
9000 + $0.6891
Standard pack: 1000

Order any quantity

Total price:

$9.10

1 x $9.095

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16-18
Colour Black
Finish Đánh bóng
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us