Menu Search

N/A - ; ; Textured ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. White textured and made from LDPE to fit 8-14 gauge pipe with a wall thickness.
Item code:

RCR111628A

Request the lead time here For more information Delivery & returns
SKU price information
Quantity Unit price
1 - 31 $6.7299
32 - 62 $3.3563
63 - 124 $1.3425
125 - 249 $0.8967
250 - 1249 $0.5972
1250 - 2499 $0.5662
2500 - 3749 $0.5387
3750 - 4999 $0.509
5000 + $0.477
Standard pack: 250

Order any quantity

Total price:

$6.73

1 x $6.7299

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 8-14
Colour White
Finish Textured
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us