Quantity | Unit price |
---|---|
1 - 124 | $3.8478 |
125 - 249 | $1.9193 |
250 - 499 | $0.7673 |
500 - 1499 | $0.5105 |
1500 - 2999 | $0.3405 |
3000 - 4499 | $0.3242 |
4500 - 5999 | $0.3078 |
6000 - 7499 | $0.2928 |
7500 + | $0.276 |
Head Length | 15.748 in |
---|---|
Head Width | 9.843 in |
Compatible Tube Gauge | 11-19 |
Colour | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.