Menu Search

Rectangular Glide - ; ; ; Material - LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black textured and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111548A

49225 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $7.1204
250 - 499 $3.5723
500 - 999 $1.4241
1000 - 1999 $0.9488
2000 - 5999 $0.6326
6000 - 11999 $0.6012
12000 - 17999 $0.5696
18000 - 23999 $0.5366
24000 + $0.506
Standard pack: 2000

Order any quantity

Total price:

$7.12

1 x $7.1204

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Colour Black
Finish Textured
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us