Menu Search

Rectangular Glide - ; ; ; Material - LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black textured and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111546A

3871 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $2.264
500 - 999 $1.1322
1000 - 2499 $0.4538
2500 - 7499 $0.2013
7500 - 14999 $0.1914
15000 - 22499 $0.1814
22500 - 29999 $0.1713
30000 + $0.1608
Standard pack: 2500

Order any quantity

Total price:

$2.26

1 x $2.264

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Colour Black
Finish Textured
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us