Quantity | Unit price |
---|---|
1 - 249 | $2.1981 |
250 - 499 | $1.0992 |
500 - 999 | $0.4407 |
1000 - 1999 | $0.293 |
2000 - 5999 | $0.1956 |
6000 - 11999 | $0.1859 |
12000 - 17999 | $0.176 |
18000 + | $0.1661 |
Head Length | 250.0 mm |
---|---|
Head Length | 9.843 in |
Head Width | 10.0 mm |
Head Width | 0.394 in |
Compatible Tube Gauge | 16-20 |
Colour | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue