Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1077 |
| 5000 - 9999 | $0.0971 |
| 10000 - 24999 | $0.0875 |
| 25000 + | $0.0786 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 8.7 mm |
|---|---|
| Anchor Length | 0.343 in |
| Compatible Hole Diameter Range | 7.1 mm |
| Compatible Hole Diameter Range | 0.281 in |
| Compatible Panel Thickness Range | 0.346 - 0.500 in |
| Compatible Panel Thickness Range | 8.8 - 12.7 mm |
| Head Diameter | 25.4 mm |
| Head Diameter | 1.000 in |
| Rivet Type | Barbed |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Snap-Together |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue