| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1449 |
| 5000 - 9999 | $0.1304 |
| 10000 - 24999 | $0.1173 |
| 25000 + | $0.1056 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 12.7 mm |
|---|---|
| Anchor Length | 0.500 in |
| Compatible Hole Diameter Range | 6.4 mm |
| Compatible Hole Diameter Range | 0.250 in |
| Compatible Panel Thickness Range | 12.7 - 20.6 mm |
| Compatible Panel Thickness Range | 0.500 - 0.812 in |
| Head Diameter | 0.625 in |
| Head Diameter | 15.9 mm |
| Rivet Type | Barbed |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Snap-Together |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue