Menu Search

Snap-Together Rivet 0.500 in 0.062 in Nylon 6/6 Black

Item code:

27AMR1252187B

31000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.218
5000 - 9999 $0.1962
10000 - 24999 $0.1766
25000 + $0.159
Standard pack: 1000

Order in multiple of 1000

Total price:

$218.00

1000 x $0.218

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 0.122 in
Compatible Panel Thickness Range 0.126 - 2.189 in
Material Flammability Standard UL94 V-2
Rivet Material Nylon 6/6
Washer Material Nylon 6/6
Colour Black
Rivet Type Snap Fastener
Rivet Fitting Style Snap-Together

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us